June 2, 2021 – STAHL safety isolators provide a compact, cost-effective, and easy-to-connect way to provide intrinsic safety and galvanic separation between a control system and field devices in a hazardous location.
Digital and analog modules are available in single or dual-channel versions; a temperature module is also available. Digital and analog modules are rated for SIL applications, and analog modules are HART compatible.
The optional pac-BUS system can save cost and wiring time with modular accessories that allow modules to snap onto a DIN rail.
These STAHL safety isolators start at $237.00 and have a 1-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo