April 24, 2024 – AutomationDirect had added more Stego enclosure heaters to their Enclosure Thermal Management lineup. These new 120-240 VAC/VDC enclosure heaters include small, flat versions that distribute heat evenly within compact enclosures and are available with 8W or 10W heating capacities.
Also added are compact loop heaters that feature a patented loop body design for increased natural convection airflow, reduced thermal stress on the heater, and better heat transfer. These loop heaters are available in 10W to 150W heating capacities, with touch-safe models and models with a fixed thermostat available.
The new Stego enclosure heaters start at $16.75, come with a 45-day money-back guarantee and an 18-month warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo