NewsPress ReleasesPress Releases

AutomationDirect adds STRIDE Field I/O for Modbus TCP-Capable Systems

AutomationDirect’s STRIDE communication products provide reliable connectivity to industrial controllers and field devices. The STRIDE Field I/O family of modules provides a simple and economical means to connect inputs and outputs to a Modbus TCP communications network via Ethernet 10/100 Base-T. Each module operates as a standalone Modbus TCP server, and can be remotely configured via a built-in web server.

STRIDE Field digital I/O modules provide up to 16 discrete inputs each with options for discrete and relay outputs. STRIDE analog input modules are available with up to 8 current (-20 to +20 mA) or voltage (-10 to +10 VDC) inputs. Analog output modules provide four 0-20mA/0-10VDC output channels. STRIDE temperature modules provide 4 or 8 thermocouple inputs or 4 RTD channels per module.

Starting at $139.00, STRIDE Field I/O modules from AutomationDirect are UL listed / CE marked and have a 1-year warranty.

Learn more by visiting: www.automationdirect.com/stride-io

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com