NewsPress ReleasesPress Releases

STRIDE SE3 Ethernet Switches from AutomationDirect

STRIDE SE3 Ethernet Switches

December 6, 2023 – AutomationDirect has added STRIDE SE3 series unmanaged Ethernet switches that offer low-cost networking solutions for industrial applications. Built with a rugged IP30 metal housing, this series offers Fast (10/100 Base-T) and Gigabit (1000 Base-T) speeds, fiber optic connections (ST 100FX, SC 100FX, and SFP ports), and up to 16 ports total. A plastic IP67-rated version with five M12 10/100 Base-T ports is available for applications that require higher protection from water intrusion.

Also included are PoE+ models that provide both power and communication in the same port. With up to 120W (30W per port) of power, these switches reduce the time and expense of having electrical power cabling installed. Fast or Gigabit PoE+ Ethernet communication speeds are available.

The new STRIDE SE3 series unmanaged Ethernet switches start at $78.00, PoE+ versions start at $249.00, and the IP67 washdown model is priced at $279.00. 

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:         Tina Gable

Phone:                          678-455-1845

Email:                          tgable@automationdirect.com

Download:                    High Resolution Photo