NewsPress ReleasesPress Releases

Stride SE3 Series Media Converters, PoE++ Ethernet Switch, and PoE++ Injectors from AutomationDirect

August 21, 2024 – AutomationDirect has added the STRIDE SE3 series PoE++ Ethernet switch that provides both power and Ethernet communication to connected devices, allowing even more savings in your network design. This switch will auto-detect the presence of a PoE enabled device and provide up to 240W of DC power along with Fast or Gigabit Ethernet communication speeds to the powered device.

STRIDE SE3 Ethernet media converters provide copper-to-fiber and fiber-to-copper conversions. Converting from copper to fiber allows for faster data transmission, less noise interference, and extended ranges. Multi-mode SC 100FX, ST 100FX, or Gigabit SFP fiber optic connections are available. SE3 media converters also feature 10/100Base-T or 10/100/1000Base-T RJ45 connections and Link Fault Pass (LFP) technology, which detects a loss of connection and halts any transmissions to make the system aware of the issue.

STRIDE PoE++ injectors provide a convenient way to add power to an Ethernet network where needed, convenient for adding PoE enabled devices, including web cameras and Wi-Fi access points, to an existing standard Ethernet network. PoE injectors provide greater flexibility with network design as the connected devices can be installed in locations without power readily available. STRIDE PoE++ injectors supply up to 100W of power and utilize Gigabit transmission speeds.

A new Small Form Factor Pluggable (SFP) transceiver has also been added to the lineup. This model features a Cat6A RJ45 Gigabit copper connection to easily add an additional copper connection to select STRIDE Ethernet switches and converters.

The STRIDE PoE++ Ethernet switch is priced at $579.00; media converters start at $141.00, PoE++ injectors start at $259.00, and the new copper SFP is priced at $69.00.

Learn more by visiting: https://www.automationdirect.com/ethernet-media-converters

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:         Tina Gable

Phone:                         678-455-1845

Email:                          tgable@automationdirect.com

Download:                   High Resolution Photo