NewsPress ReleasesPress Releases

SureFrame Cut-to-Length T-slotted Rails from AutomationDirect

SureFrame Cut-to-Length T-slotted Rails

December 7, 2021- AutomationDirect has added SureFrame cut-to-length T-slotted extruded aluminum rails. Slotted aluminum rail structures are lightweight, economical, and easy to construct. This structure system is very versatile and has many uses, from stands that hold barcode scanners and label applicators to OEM machines made entirely of T-slotted aluminum rail.

The new T-slotted rails are available in the most popular profiles and dimensions, including 1 x 1in, 1 x 2in, 2 x 2in, 1.5 x 1.5in, 1.5 x 3in, 3 x 3in, 30 x 30mm, 40 x 40mm, 40 x 80mm, 80 x 80mm, 45 x 45mm, 45 x 90mm, and 90 x 90mm.

The SureFrame T-slotted rails are compatible with many other brands and can be cut to your specified lengths in increments of 0.001 inches with no cutting fees. These rails are also stock items and can ship quickly.

SureFrame T-slotted rails start at $0.22/inch and have a 1-year warranty.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:               Tina Gable

Phone:                                 678-455-1845

Email:                                  tgable@automationdirect.com

Download:                          High Resolution Photo