NewsPress ReleasesPress Releases

SureGear High-Precision Inline Strain Wave Gearboxes from AutomationDirect

SureGear High-Precision Inline Strain Wave Gearboxes

June 23, 2021 – AutomationDirect has added new high-precision inline strain wave gearboxes to their lineup of SureGear gearboxes.

Strain wave technology offers many advantages over planetary and helical gearboxes, such as much higher gear ratios, higher efficiency, lower heat and noise generation, and lifetime zero backlash. These SureGear strain wave gearboxes are designed to work with SureServo and SureStep motors.

Strain wave gearboxes are available in ratios up to 200:1, as well as a large selection of output shaft diameters.

High-precision inline strain wave gearboxes start at $1,011.00, are pre-lubricated for life, and come with a 1-year warranty.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com

Download:                         High Resolution Photo