Synchronous drive belts and pulleys utilize teeth to prevent slippage and unwanted speed variations. AutomationDirect SureMotion® 5M and 8M (5mm and 8mm pitch) high torque synchronous drive/timing belts have a curvilinear HTD® (High Torque Drive) tooth profile which allows the belts to have a much larger pulley contact area for improved performance.

The chloroprene belt body is heat and ozone resistant with a high tooth shear resistance. Fiberglass tensile cord provides high dimensional stability and maximum flexibility. The nylon tooth cover provides durability, wear resistance and increased power capacity. Belt operating temperature range is -13/+185°F (-25/+85°C).
SureMotion timing belts are an excellent choice for many industrial applications. Belt widths from 9mm to 30mm and circumferences from 180mm to 4400mm are available. Pitch sizes and widths match SureMotion pulleys to cover a wide range of power transmission requirements.
Priced from $5.50, AutomationDirect SureMotion high torque drive/timing belts conform to ARPM standard IP-27 and have a 1-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com