February 17, 2021 – AutomationDirect has added stepper motor linear actuators to its SureStep line of stepper motion control products. These linear actuators are NEMA 17 or NEMA 23 frame stepper motors with a stainless-steel lead-screw extension of the rotor.
In conjunction with the provided screw nut, this actuator translates motor torque into linear thrust. They can provide up to 193 lbs. of thrust, or speeds up to 18 in/sec.
Nine standard “leads” (travel per rev) are offered, with screw lengths of 6, 9, or 12 inches, and all are stocked products ready for immediate delivery.
Long life, no-maintenance triangular screw nuts are included. Optional round screw nuts, and extension cables in 6-, 10-, and 20-foot lengths complete the offering.
Starting at $96.00, these linear actuators have a one-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo