April 26, 2023 – AutomationDirect has added Swivellink Standard series device mounting systems to their Barcode/RFID/Vision product category. Device mounting systems are assembled using several components and can be configured to mount vision cameras, lights, sensors, and scanners. They allow for precise adjustment and ease of equipment installation.
These mounting systems are modular, and components are selected individually to suit the needs of the application. The systems are custom configured and start with a base, which is fastened to the mounting surface. Then a link or tee is connected using knuckles which provide full rotational adjustment. Mounting plates finish the mounting system, predrilled for specific manufacturer equipment or blank for custom drilling.
Components are available in metric or imperial units and include bases, knuckles, links, tees, mounting plates, sensor mounts, and optional clamp handles.
Swivellink mounting components come with a one-year warranty and start at $19.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo