February 28, 2024 – AutomationDirect has added Swivellink pre-packaged mounting kits, extra small components, and more sensor mounting options to their Barcode/RFID/Vision category. Mounting kits include all the components needed for a mounting system assembly, so customers can avoid compiling part numbers from scratch. Extra small components, in imperial and metric versions, are excellent for light-duty applications where installation space is at a premium.
Swivellink mounting systems offer an easy way to mount identification equipment and are assembled using a base, a link or tee, knuckles that provide full rotational adjustment, and mounting plates that can be predrilled for specific manufacturer equipment or available as a blank and custom drilled.
Sensor mounts and optional clamp handles are also available.
The new Swivellink components start at $9.50 and come with a one-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo