Automation professionals have voted for the AutomationDirect family of terminal block hardware, once again making them a top choice for their applications.

AutomationDirect terminal block hardware was recently recognized in Control Design 2019 Readers’ Choice Awards. This awards program invites readers with buying influence or authority to vote by writing in their preferred automation product manufacturers for many categories, without any other prompts. As in preceding years, AutomationDirect has been among the top finishers in the Hardware category! This year, AutomationDirect terminal blocks took fifth place.

End users can take advantage of over 1,000 products available to them in the AutomationDirect terminal block family. The terminal block subcategories include hundreds of products like DIN-rail screw-type and screwless product families, power distribution blocks, pre-wired connection cables/modules and multi-port junction blocks. Take a look here for ways to make quick, clean, safe and efficient installations
Konnect-it® DIN-Rail Terminal Blocks
The Konnect-it family is the economy series of screw-type DIN-rail mount blocks. It’s available in single-, double- or triple-level versions and other types, can terminate solid or stranded conductors ranging from 26 to 2/0 AWG, and has a 100kA short circuit capacity rating (SCCR).
DINnectors® DIN-Rail Terminal Blocks, Screw-Type and Screwless
The DINnector screw-type family is a full-featured series with even more configurations and accessories available than the Konnect-it family. Also available is the DINnector screwless family for making secure connections and enabling fast installation while meeting UL, CSA and IEC standards.
Power Distribution Blocks
Power distribution blocks come in open-style and finger-safe version, with ratings of 175A to 760A at 600 VAC or VDC depending on the model. They are UL 1953 listed with a 200kA SCCR when properly fused.
ZipLink Pre-Wired Connection Cables & Modules
ZipLink cables and modules are available in many configurations for various PLCs and specialty applications. They save valuable time, keep installation cleans and efficient, and use just a fraction of the space needed by standard terminal blocks.
ZIPport Multi-port Junction Blocks
ZipPort multi-port junction blocks are a simple and effective way of organizing machine wiring using industry-standard M12 connectors.
AutomationDirect Terminal Blocks are a Readers’ Choice for many Reasons
AutomationDirect’s terminal block family is an end-user favorite based on many qualities:
- Ease of use
- Extensive product families with leading features
- Ready availability
- High value
- Industry leading support
For more information on the common sense way to buy industrial controls, visit AutomationDirect.com