AutomationDirect has added more thermal overload relays to its motor controls lineup. The new Fuji TK26E Series Thermal Overload Relays for 9 to 25A contactors protect motor windings from burning due to overloads, locked rotor current, or open-phases.
Maintenance and inspection safety has been improved by employing a finger protection mechanism to cover exposed terminals (conforms to DIN 57106) and the tripped status of the overload relay can be visually checked with ease. A high-precision scale for the current adjustment dial enables easy and exact current setting. Isolated normally open and normally closed contacts can be used with different potentials.
The relays can be manually tripped and a trip-free mechanism is also provided. Mounting base units (TZ1H26E) can be added to enable separate mounting of the relays.
Fuji TK26E overload relays are $25.00, have a 1-year warranty, and are UL and cUL listed and CE compliant.
Learn more by visiting: www.automationdirect.com/motor-controls
To view more press releases from AutomationDirect, click here.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com