Control Engineering’s Engineers’ Choice Awards has opened! We would love your vote for the Productivity1000 and 3-inch C-more HMI products under their specific category. Voting closes December 21, 2018, with winners announced online on February 14, 2019 and featured in the February 2019 issue of Control Engineering.
To view Engineers’ Choice finalists and vote, please click on this link and register, or sign into the New Products for Engineers Database if you’re already registered. Select Product Voting and click on the Control Engineering 2019 Engineers’ Choice Awards “Cast Votes” box, select the Machine and embedded control – PLCs category, and vote for the Productivity1000 Programmable Controller (AutomationDirect) by selecting the appropriate box. Be sure to click the Review Your Votes and then Submit Your Votes boxes at the bottom right of each page to complete the voting process.
Voting for the 3-inch C-more Micro HMI Panel is accessed the same way but select the Hardware – HMI, operator interface, thin-client category, and vote for the 3-inch C-more Micro HMI Panels (AutomationDirect) by selecting the appropriate box. Again, be sure to click the Review Your Votes and then Submit Your Votes boxes at the bottom right of each page to complete the voting process.
More Info on the Finalists
These AutomationDirect Engineers’ Choice Awards Finalists products are robust, reliable and industrial- strength automation devices. The PLC provides extensive control capabilities, and the HMI provides visual display of control system data, and both do it cost-effectively. Add to that free, downloadable and easy to use software—and the future direction of control systems’ and HMIs’ functionality, capability and availability become apparent: powerful features that are easy to access packaged in compact form factors, all at affordable prices.
Productivity1000
The Productivity1000 is the smallest member of the Productivity controller family—very compact yet highly capable. It has many features packed in a smaller, slimmer design and offered at a low price, delivering cost, time and space savings. Check out the new Productivity100 PLC here, and please vote considering its highly capable yet easy to use features.
3-inch C-more Touch Screen
Micro 3-inch touch or non-touch HMIs pair well with the Productivity1000 in cost-effective designs. This HMI provides the easy monitoring and control needed in automated systems, but does not skimp on features. It easily communicates with controllers and operators to provide critical information via graphics, bit maps, text, function keys and indicator LEDs. heck out the new 3-inch C-more here. Please vote for the C-more micro considering it’s a touch panel at a text panel price, with features typically found on more expensive touch screen products.
For more information on the innovative and compact Productivity1000 PLC, visit https://www.automationdirect.com/productivity/p1000/index
For more information on the full line of C-more Micro Panels, visit here.
To read more articles from AutomationDirect, click here.