NewsPress ReleasesPress Releases

IDEM Rotary Trapped Key Systems from AutomationDirect

IDEM Rotary Trapped Key Systems

November 2, 2022 – AutomationDirect has added IDEM Skorpion rotary trapped key systems. These safety systems control access to running equipment with locks and rotary keys.

To disable power to machinery and unlock a gate, the key is turned and removed from the control switch. The released key is then inserted into the gate access module to unlock the gate.

Standard and solenoid-locking control switches and associated gate sets (sold separately) are available for one to three stations and provide mechanical safeguarding in partial or full body access versions.

They are rated for safety applications up to Ple/Category 3 according to EN/ISO 13849-1.

The new IDEM Skorpion rotary trapped key systems and accessories start at $210.00 and come with a one-year warranty.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:         Tina Gable

Phone:                          678-455-1845

Email:                          tgable@automationdirect.com

Download:                    High Resolution Photo