Eaton XT series self-powered electronic overload relays are self-contained units available at up to 175A. Eaton XT electronic overload relays are the most compact, high-featured, economical products in class, offering additional trip classes, universal connections to any contactor, and a wide amperage range. Accessory 24VDC and 120 VAC remote reset modules provide remote overload reset capability.
Eaton XT series electronic overloads have a broad full-load-amperage (FLA) range (0.33-175A), selectable trip classes (10A, 10, 20, 30), and can be separately mounted to NEMA, IEC and DP contactors. Motor protection includes thermal overload, phase loss, selectable on/off phase imbalance and on/off ground fault (on select models).
Priced from $67.00, Eaton XT series electronic overloads are UL, CSA and CE approved.
Learn more by visiting: www.automationdirect.com/eaton-overloads
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com