Leadshine Technology is an industry leading motion control supplier offering high value steppers that are simple, easy to use, long-lasting, and reliable at very affordable prices. Leadshine factories are ISO9001 certified. These high-qualiity, 2-phase, digital stepper drives offer a basic feature set at an unbeatable value.
Leadshine 2-phase digital micro-stepping drives with micro-stepping motor movement and anti-resonance for optimal torque, provide extra smooth motion, low motor heating and noise. These drives accept a wide range of input voltages (12-110 VDC, 18-80 VAC) and provide over-voltage and overcurrent protection, motor auto-configuration on power up and Soft-start at power on. Motor output current ranges from 0.3 to 7.2A.
Leadshine drives support NEMA 11, 14, 17, 23, 24, 34 and 42 frame size step motors with pulse input frequency up to 200kHz. All drives support step and direction control, some models support CW/CCW as well. Dipswitches are used for built-in self-test, microstep resolution selection, current level selection, and optional idle current reduction.
Leadshine stepper drives offered by AutomationDirect are priced from $25.50 and have a 1-year warranty.
Learn more by visiting: www.automationdirect.com/stepper-drives
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com