NewsPress ReleasesPress Releases

Ever Motion Solutions® EtherCAT Stepper Drives

AutomationDirect has added EtherCAT-capable stepper drives from Ever Motion Solutions® that offer peak performance and a rich feature set.
NewsPress ReleasesPress Releases

Lika Electronic® Absolute Encoders with Communication from AutomationDirect

AutomationDirect added new multi-turn, absolute encoders from Lika Electronic that use Ethernet or serial communication to provide position and velocity information.
NewsPress ReleasesPress Releases

Dold AC/DC Residual Current Monitors & Lika Electronic Absolute Encoders

September 17, 2025 – AutomationDirect has added Dold residual current monitors which detect leakage currents in grounded AC and DC systems, deliver early warning and alarm outputs with wide adjustment ranges, and support preventive maintenance and customized fault responses while minimizing unnecessary trips. The RN5883 series AC/DC monitors work with external ND5015 residual (differential) current…
NewsPress ReleasesPress Releases

Murrelektronik Mini Cables and Field Wireable Connectors From AutomationDirect

AutomationDirect has added Murrelektronik 7/8 in – 16 UN2 mini cables that enables the transmission of both power and critical control signals.
NewsPress ReleasesPress Releases

IDEM UGB-NET Networked Gate Boxes from AutomationDirect

September 10, 2025 – AuotmationDirect has added IDEM UGB-NET gate boxes that are designed for installation on machine guard doors, serving as an integrated solenoid locking guard with a double tamper-resistant interlock mechanism. Similar to universal gate boxes, these devices add the ability to communicate over the CIP safety protocol, providing greater functionality and easier…
NewsPress ReleasesPress Releases

Dehn EZ50-S Series Surge Protective Devices from AutomationDirect

September 10, 2025- AutomationDirect has added Dehn EZ50-S series surge protective devices (SPDs) which protect equipment from harmful voltage spikes and surges and are designed for challenging outdoor applications. They ensure uninterrupted performance and system uptime and are ideal for electric vehicles, water/wastewater facilities, data centers, mobile phone sites, and many more commercial/industrial environments. These rugged…
NewsPress ReleasesPress Releases

Penn Union Aluminum Compression Lugs From AutomationDirect

AutomationDirect adds Penn-Union BLUA series aluminum compression lugs which are built from premium-grade materials, and deliver exceptional conductivity.
NewsPress ReleasesPress Releases

AcuAMP 3-Phase Voltage Transducers and Large Aperture Ground Fault Sensors

AutomationDirect has added AcuAMP 3-phase voltage transducers and ground fault sensors that deliver precise multi-phase voltage measurement.
Press ReleasesPress ReleasesUncategorized

Eltwin Reversing and Non-Reversing Solid State Contactors

AutomationDirect has added Eltwin solid state contactors which provide load switching control with the advantage of no moving parts, considerably extending service life and reducing maintenance costs.
NewsPress ReleasesPress Releases

Viking Drill Bits & Taps from AutomationDirect

August 27, 2025 – AutomationDirect has added Viking drill bits, including double-ended, jobber-length, mechanic-length, screw-machine-length, and split point step bits, which are available individually or in sets and come in titanium nitride (TiN), gold oxide, or black oxide finishes. Viking split point drill bits are self-centering and come with 118° or 135° point angles to…
NewsPress ReleasesPress Releases

RECOM Power RACPRO1 Series Power Supplies and Circuit Protectors

August 20, 2025 – AutomationDirect has added the RECOM RACPRO1 series 3-phase power supplies that are a highly reliable, low-cost solution for demanding industrial automation and renewable energy applications. These power supplies include features such as an adjustable power output, selectable power boost, parallel share, charging mode settings, and a load LED display showing actual…
NewsPress ReleasesPress Releases

Additional SapiSelco Cable Ties and Mounts from AutomationDirect

August 20, 2025 – AutomationDirect has added more SapiSelco general purpose, stainless steel tooth, and specialty head ties, as well as new specialty material ties. These specialty material ties are designed with specific features to address particular needs and challenges across diverse applications, and include super UV resistant, chemical resistant, phosphorescent, and flame retardant versions….
NewsPress ReleasesPress Releases

ProSense Large Outdoor Digital Meters from AutomationDirect

August 13, 2025 – AutomationDirect now offers ProSense LPD5-A series large process meters that deliver a rugged, easy-to-use field display with exceptional visibility for demanding industrial environments. Units feature a bright 100mm (4-inch), 5-digit LED display that is easily readable from up to 50 meters away, even in direct sunlight. The meters support a wide…
NewsPress ReleasesPress Releases

More Murrelektronik Connection Cables and Connectors from AutomationDirect

August 13, 2025 – AutomationDirect has added A-coded M8 and M12 sensor and signal cables to facilitate accurate data transmission between sensors and control systems. New D-coded M12 Cat5e and X-coded M12 Cat6a Ethernet connection data cables support the high-speed Ethernet communication essential for network reliability and performance. Additional Murrelektronik A-coded 3-pin M8 and 5-pin…
NewsPress ReleasesPress Releases

Konnect-It KN-P Series Screwless Terminal Blocks and Accessories from AutomationDirect

August 13, 2025 – AutomationDirect has added Konnect-It KN-P series screwless terminal blocks that accept solid, stranded, or ferrule-ended wire types and offer fast, tool-free wiring using spring clamp or push-in technology. These terminal blocks come with the highest UL94 V0 flammability rating and are available in single-, double-, and triple-level models, with options including…
NewsPress ReleasesPress Releases

AtKore LiquidTight Conduit from AutomationDirect

August 6, 2025 – AutomationDirect.com has added Atkore Liquid-Tuff conduit which provides versatile cable protection and routing in hazardous environments, is UL-listed in all trade sizes, and is marked for outdoor use, direct burial, and concrete embedment. Atkore’s Type LFNC-B non-metallic liquid-tight flexible conduit is a raceway with a smooth polyvinyl chloride (PVC) inner surface…
NewsPress ReleasesPress Releases

ASO Safety Mats from AutomationDirect

August 6, 2025 – AutomationDirect.com has added ASO Safety Solutions safety mats which provide a horizontal detection area (typically on the floor) to sense and protect personnel when entering dangerous areas. This safety mat addition includes yellow mats in 24 x 24 inches, 24 x 60 inches, and 36 x 36 inches with tapered or…
NewsPress ReleasesPress Releases

Minerallac Fixing, Fastening and Support Products from AutomationDirect

August 6, 2025 – AutomationDirect.com has added Minerallac’s comprehensive range of electrical fasteners and support systems ensures secure mounting, reliable positioning, and efficient installation of electrical conduit, piping, or equipment in commercial and industrial applications. Minerallac beam and flange clamps feature screw-on and hammer-on designs for secure attachment to structural beams. Conduit straps and clips,…
NewsPress ReleasesPress Releases

Ardent Multimeters & Accessories from AutomationDirect

July 30, 2025 – AutomationDirect has added Ardent digital multimeters, testers, and testing accessories which are ideal tools for diagnosing and maintaining electrical systems. Digital and clamp-on multimeters measure voltage, current, resistance, and continuity with high accuracy, helping identify faults and verify system performance. Ardent’s auto or manual ranging digital multimeters feature an Automatic terminal…
NewsPress ReleasesPress Releases

di-Soric 2D Cameras from AutomationDirect

July 30, 2025 – AutomationDirect has added di-soric 2D S-mount lens cameras, which utilize a standard interchangeable M12 lens. These cameras provide powerful imaging capabilities and can also function as vision sensors, making them ideal for applications that require flexibility and adaptability. They support functions such as localization, detection, counting, measurement, and code reading, and…
NewsPress ReleasesPress Releases

WAGO Signal Conditioners from AutomationDirect

July 30, 2025 – AutomationDirect has added WAGO JUMPFLEX® 857 series signal conditioners and temperature transmitters which deliver reliable signal conversion in a compact 6 mm-wide housing, ideal for high-density DIN rail installations. With configurable input and output ranges, these modules adapt easily to a wide range of industrial applications. WAGO conditioners and transmitters easily convert…
NewsPress ReleasesPress Releases

Metal Work ISO 6432 Non-repairable and Dual Guide Rod Pneumatic Cylinders from AutomationDirect

July 23, 2025 – AutomationDirect adds Metal Work ISO 6432 non-repairable pneumatic air cylinders, providing an ideal solution for metric applications where an inexpensive actuator is desired. These cylinders are a great choice for machinery with limited installation space, and the self-lubricating bronze bushings provide many years of maintenance-free operation. They are interchangeable with other…
NewsPress ReleasesPress Releases

New Productivity3000 PLC CPU from AutomationDirect

July 16, 2025 – A new CPU has been released for the Productivity3000 PLC line. The P3-622 CPU has all the functionality and many features of the P3-550E CPU including up to 50MB ladder memory, embedded LCD status display, and USB data logging. In addition, this new CPU has dual software-configurable serial ports (RJ12 and…
NewsPress ReleasesPress Releases

Pre-cut DINnector Steel DIN Rail from AutomationDirect

July 16, 2025 – AutomationDirect has added a pre-cut DINnector steel DIN rail, available in lengths ranging from 50mm to 600mm, which helps eliminate the risk to personnel and saves time spent on cutting and drilling products with sharp edges and blades. Pre-cut DIN rail is also deburred for safety and to prevent damage to…
NewsPress ReleasesPress Releases

Murrplastik MP3000 Series Drag Chains and Accessories from AutomationDirect

July 16, 2025 – AutomationDirect has added the Murrplastik MP3000 series cable/hose drag chains, which are constructed from rugged polyamide (PA) and are available in various sizes, supporting cables up to 15mm in diameter. Drag chains route cables/hoses to moving components while keeping them organized and protected. They help extend cable and hose life, provide…
New ProductPress ReleasesUncategorized

MK Morse Hole Saws and Accessories from AutomationDirect

July 9, 2025- AutomationDirect has added MK Morse bi-metal hole saws, which are a cost-effective, high-performance solution for various cutting tasks. These saws feature a patented tooth set design that enables faster hole cutting. For tougher materials, carbide-tipped hole cutters deliver clean, efficient cuts in stainless steel, aluminum, pipe, conduit, and composites, ensuring long-lasting use….
NewsPress ReleasesPress Releases

Endress+Hauser iTHERM and iTEMP Series Temperature Transmitters from AutomationDirect

June 25, 2025 – AutomationDirect has added Endress+Hauser iTHERM and iTEMP series temperature transmitters that offer precise and reliable temperature measurements with easy integration, a rugged design, flexible configurations, and IO-Link or HART communication options. Endress+Hauser’s TM311 iTHERM CompactLine integrates an RTD and transmitter in a stainless steel housing, featuring an adjustable temperature range within…
Food and BeverageNewsPress ReleasesPress Releases

LUTZE SILFLEX Food & Beverage Processing (FBP) VFD Cable from AutomationDirect

June 26th, 2025- AutomationDirect has added LUTZE® SILFLEX FBP VFD cable that provides the ultimate solution for the cabling challenges faced by today’s food and beverage machine builders and processing companies. Phthalate-, talc-, and silicone-free cables reduce contamination risk and provide resistance to oils and fats that are common to food processing. SILFLEX FBP flexible…
NewsPress ReleasesPress Releases

WAGO Lean Managed Ethernet Switches from AutomationDirect

June 18, 2025 -AutomationDirect has added WAGO lean managed industrial Ethernet switches that provide a cost-effective managed network solution. These switches integrate principles of lean manufacturing into their design and functionality, offering advantages such as waste reduction, improved efficiency, and more. Their web-based interface and easy-to-use diagnostic tools reduce configuration, monitoring, and troubleshooting time, and…
NewsPress ReleasesPress Releases

Define Instruments Twin Link Series Point-to-Point Wireless I/O from AutomationDirect

June 18, 2025 – AutomationDirect has added Define Instruments Twin Link series point-to-point wireless I/O devices, which provide a cost-effective solution for applications where wiring is difficult or impractical, such as long distances, physical obstacles, or moving equipment. They create a dedicated, bidirectional radio link between a pre-paired set to reliably transmit analog or digital…
NewsPress ReleasesPress Releases

Supplier Profile – Autonics

Autonics has been making automation easier for almost 50 years. In fact, the slogan “Make Life Easy,” captures what the company is all about: simplifying industrial automation while making the world more convenient. Based in South Korea with a network of 13 global subsidiaries and 100+ offices (including U.S. headquarters in Illinois), Autonics makes a…
NewsPress ReleasesPress Releases

Ashcroft B-Series Mechanical Pressure Switches from AutomationDirect

June 11, 2025 – AutomationDirect has added Ashcroft B-Series mechanical pressure switches to deliver precise, reliable pressure sensing in a compact and rugged design. Equipped with cost-effective, high-capacity 15A relay outputs, they eliminate the need for external contactors or interposing relays. Select models feature a narrow deadband for highly accurate trip points. With adjustable setpoints, wide…
Automation NotebookCompany NewsCompany TopicsIssue 56, 2025Learning ResourcesNewsPress ReleasesPress Releases

The AutomationDirect C-more CM5 Headless HMI Wins Silver in Control Engineering 2025 Product of the Year Awards

Readers demonstrate enthusiasm for the CM5-RHMI, a cost-effective and flexible headless HMI with remote connectivity, advanced functionality, and a compact footprint. AutomationDirect’s C-more CM5-RHMI has been announced as the 2025 Silver winner of Control Engineering’s Product of the Year program in the human-machine interface (HMI) category. Check out the award announcement here! Control Engineering subscribers…
NewsPress ReleasesPress Releases

CHANNELLOCK Pliers, Tool Sets, Wiring Tools, and Adjustable Wrenches from AutomationDirect

May 28, 2025 – AutomationDirect has added CHANNELLOCK tools, which are designed with strength and durability in mind. CHANNELLOCK tools are made in the USA with high-carbon USA steel.  The CHANNELLOCK straight jaw pliers feature undercut tongue-and-groove channels to prevent slipping, and Griplock jaw tongue-and-groove pliers have an offset head for greater leverage with patented SAFE-T-STOP® technology to…
Automation NotebookIssue 56, 2025NewsPress ReleasesPress Releases

Laumas Load Cells & Electronics from AutomationDirect

May 28, 2025 – AutomationDirect has added Laumas precision-engineered load cells, transmitters, and accessories that deliver reliable performance in industrial weighing and force measurement applications. The FCAL series high-precision bending beam load cells are ideal for low- to mid-capacity systems. CTL series load cells are designed for both tension and compression, with excellent linearity. The…
Automation NotebookIssue 56, 2025NewsPress ReleasesPress Releases

Royal Brass Hydraulic Hose & Adapters from AutomationDirect

May 28, 2025 – AutomationDirect has added new Gates hydraulic hose assemblies from Royal Brass & Hose. These hose assemblies eliminate the need to cut and terminate hydraulic hoses on-site and are offered in the ProFlex or MXT series. The ProFlex series features a compact construction with a smaller outer diameter, allowing them to flex…
Automation NotebookIssue 56, 2025NewsPress ReleasesPress Releases

ifm Fail-safe Inductive Sensors from AutomationDirect

May 21, 2025 – AutomationDirect has added ifm fail-safe inductive sensors featuring (2) OSSD outputs that can be connected to a safety relay for safety applications requiring the detection of metal objects. These sensors are designed to trigger a safe state (like stopping a machine) if the sensor fails, reducing the risk of injury to…
Automation NotebookIssue 56, 2025NewsPress ReleasesPress Releases

Igus 2500 Cable Drag Chain and Accessories from AutomationDirect

May 21, 2025 – AutomationDirect has added additional drag chain options to route cables/hoses to moving components and help extend cable/hose life. The igus 2500 series cable/hose drag chains feature a snap-open mechanism along the chain’s outer radius to allow convenient access to the chain’s channel after installation. The hinged crossbar can be swiveled by more…
Automation NotebookIssue 56, 2025NewsPress ReleasesPress Releases

Patlite Visual and Audible-Visual Industrial Signal Beacons from AutomationDirect

May 21, 2025 – AutomationDirect has added Patlite industrial signal beacons, which provide a clear and unambiguous visual indication, ensuring quick and easy detection by floor personnel. These beacons are available in three series with various monocolor options and a Fresnel lens that distributes ambient, uniform light from all globe surfaces, including the top. All…
Automation NotebookIssue 56, 2025NewsPress ReleasesPress Releases

Ironhorse VP1 Series DC Gearmotors from AutomationDirect

May 21, 2025 – AutomationDirect has added IronHorse VP1 series DC gearmotors that are designed to power high-torque mechanical loads at lower speeds with a compact motor. They are powered by 90 VDC and are designed for use with unfiltered SCR or PWM waveforms generated by a DC drive. They can also be used in across-the-line applications….
Automation NotebookIssue 56, 2025NewsPress ReleasesPress Releases

WAGO Single-Channel Electronic Circuit Breakers and Eco2 Series Power Supplies from AutomationDirect

May 14, 2025 – AutomationDirect has added WAGO 787-3861 series single-channel electronic circuit breakers that offer a lower cost option and a compact 6mm form factor to provide safe and reliable supplementary protection for 24 VDC control circuits. These electronic circuit breakers offer remote monitoring and control, clear LED indicators, and fast response to overloads…
Automation NotebookIssue 56, 2025NewsPress ReleasesPress Releases

Pfannenberg Air Conditioners, Air-to-Water Heat Exchangers, and Premium Quick Filters from AutomationDirect

May 14, 2025 – AutomationDirect has added Pfannenberg DTT 6000 series top-mounted air conditioners which are 100% condensate safe, provide up to 14,000 BTU/H, and are ideal for space-saving installation on the top of a NEMA 12 control enclosure. Pfannenberg’s DTS series 3000 air conditioners are made in the USA, offer cooling capacities up to…
NewsPress ReleasesPress Releases

Comepi Pushbutton Control Stations from AutomationDirect

May 14, 2025 – AutomationDirect has added Comepi SB series pre-assembled polycarbonate control stations, which offer emergency stop and start/stop combo options. The emergency stop control stations include one red mushroom head twist-to-release pushbutton with various contact configurations. Models with guards that are padlockable and models with M12 quick-disconnects are available. The start/stop combo control…
NewsPress ReleasesPress Releases

AchieVe FKL Series 18mm Tubular Metal Photoelectric Sensors from AutomationDirect 

May 14, 2025 – AutomationDirect has added AchieVe FKL series 18mm tubular photoelectric sensors, which feature a rugged nickel-plated brass construction and a high IP67 protection rating. They employ Class 1 or Class 2 red lasers to provide sensing distances up to 50 meters. These sensors, in diffuse with background suppression, diffuse, polarized retroreflective, and…
Automation NotebookIssue 56, 2025NewsPress ReleasesPress Releases

Balluff EtherNet/IP IO-Link Master Modules, Hubs, and Analog Converter from AutomationDirect

May 14, 2025 – AutomationDirect has added Balluff EtherNet/IP IO-Link master modules that provide EtherNet/IP communication for IO-Link systems, with a REST API and/or MQTT support depending on model. They are available in a rugged IP67 die-cast zinc nickel-plated housing for harsher environments or in a weld-proof potted plastic format. Select models include built-in screen…
NewsPress ReleasesPress Releases

Lumher Machine Vision Lighting from AutomationDirect

May 7, 2025 – AutomationDirect has added Lumher vision lighting fixtures, including bar, ring, flat, and spot lights. Bar lights are available in two series: the standard power PD series and the high-power FD series, which emit twice the light from the same package. They are available in semi-diffuse and ultra-diffuse lighting angles, as well…
NewsPress ReleasesPress Releases

AttaBox Hinged Screw Cover Enclosures & Clear Stahlin SolarShield HMI Covers from AutomationDirect

May 7, 2025 – AutomationDirect has added AttaBox Heartland/Heartland SL series hinged screw cover enclosures that provide an alternative to conventional latch enclosures. The hinged screw cover configuration gives the enclosure the highest level of protection against water intrusion (NEMA 6P), and the polycarbonate resin in the Heartland series has attained the best available “F1”…
NewsPress ReleasesPress Releases

Pre-cut Aluminum DIN Rail from AutomationDirect

May 7, 2025 – AutomationDirect has added pre-cut aluminum DIN rail, available in sizes from 72mm to 858mm, which helps eliminate the risk to personnel and saves time spent on cutting and drilling products with sharp edges and blades. Pre-cut DIN rails are also deburred for safety and to prevent cables and wires from being…
NewsPress ReleasesPress Releases

Helukabel HELUKAT Ethernet and Profinet Cable from AutomationDirect

April 30, 2025 – AutomationDirect has added Helukabel’s HELUKAT industrial Ethernet and Profinet cables featuring a halogen-free, flame-retardant, and durable construction built to support a variety of industrial requirements. New Type B, Type B Hybrid (with power conductors), Type R, and Type C Profinet cables are designed to provide reliable data transmission in dynamic or…