Uncategorized

Gladiator Series Circuit Breakers and Supplementary Protectors from AutomationDirect

Gladiator® miniature circuit breakers offer optimum and efficient protection for branch and control circuits up to 63 amps. The Gladiator GMCBU series is available with B, C or D trip characteristics in accordance with UL 489. GMCBU units are DIN rail mountable and can be used in feeder and branch circuit applications. Designed for dual rated AC or DC applications, single-pole, two-pole and three-pole models are available.

Gladiator GMCB series miniature supplemental protectors offer optimum and efficient protection for branch and control circuits up to 63 amps. GMCB units are available with UL 1077 B, C or D trip characteristics. Gladiator supplementary protectors are used to provide overcurrent protection where branch protection is already provided or not required. The units can be installed as a component within, or as a part of, an appliance or a piece of electrical equipment.

Starting at $13.00, AutomationDirect Gladiator GMCBU series miniature circuit breakers are UL, CSA and CE listed and have a 2-year warranty. GMCB series supplementary protectors are priced from $7.00.

Learn more by visiting: www.automationdirect.com/gladiator-mcb

 About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com