NewsPress ReleasesPress Releases

New Prosense Basic Series Proximity Sensors from AutomationDirect

December 16, 2020 – The new Prosense Basic series of proximity sensors offer great value for general industrial applications.

These round inductive proximity sensors made from nickel-plated brass are offered in barrel sizes from 8mm to 30mm.  Flush and non-flush mount styles are available in sensing distances up to 15mm and offer an LCP (liquid crystal polymer) active face.

PNP logic models are available with either a N.O. or N.C. output; NPN logic is also available with a N.O. output.

M12 quick-disconnect or 2m pigtail termination styles are available for all sizes.

These IP67-rated sensors start at $9.75 and have a lifetime warranty.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com

Download: High Resolution Photo