NewsPress ReleasesPress Releases

Dold Timer Relays from AutomationDirect

January 20, 2021 – AutomationDirect has added new Dold timer relays, which provide timed control for industrial controls and building automation applications.

The MK series timer relays are ideal for applications such as process, machine tool, and safety control. These timers are available as cyclic, off-delay, on-delay, and multi-function types, with models that include up to 8 functions in one unit.

RK series timers are economical and compact timer relays ideal for time-dependent control needs. These timers are available as single-function or multi-function models that cover all common timing functions, time ranges, and voltage needs.

Both series include LED lights that indicate current timer status and start at $28.00

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com

Download: High Resolution Photo