NewsPress ReleasesPress Releases

AutomationDirect adds Code Handheld Barcode Scanners

Code Handheld Barcode Scanners

January 20, 2021 – AutomationDirect has added CODE brand barcode scanners for use in a wide variety of industrial and commercial applications. The CR950 handheld series and the CR1100 series that operate in presentation mode or as a small handheld unit can read and decode most 1D and 2D barcodes such as Code 128 and QR codes.

The CR6022 series scanners add Direct Part Mark (DPM) capability in addition to being able to read 1D and 2D barcodes. All three series are available with RS232 or USB communications.

A full line of accessories that include communications cables, mounting stands, and power supplies are available.

Code barcode scanners start at $135.00 and have a 2-, 3- or 5-year warranty.

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com

Download: High Resolution Photo