NewsPress ReleasesPress Releases

Eaton MCCB Handles from AutomationDirect

Eaton MCCB Handles

March 24, 2021 – AutomationDirect has added new accessories for Eaton 3P series molded case circuit breakers (MCCBs). The new products include universal rotary handles and Flex ShaftTM flexible handles, both available for each MCCB frame size and suitable for NEMA 1/4/4X and 12 enclosures.

Also added are high performance Flex Shaft two-position flange handles that feature external front mounting and are available for NEMA 1/3R/4/4X and 12 enclosures and for G-, F-, K- and L-frame MCCB models.

Another great addition to Eaton MCCB accessories is the NEMA 12 safety door hardware. These are Type C361 door interlocking safety handle kits designed for use with 3P series MCCBs and flexible handle when mounted in an SDN12, or equivalent, enclosure.

New six-wire connectors, multi-wire connectors, replacement lug kits, and DIN rail mounting clips available as well.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com

Download: High Resolution Photo