NewsPress ReleasesPress Releases

SIM Drive Couplings from AutomationDirect

June 16, 2021 – AutomationDirect has added SIM drive couplings to their line of mechanical power transmission products.

SIM drive couplings are power transmission components used to couple the shafts of various mechanical devices, often of different sizes, and compensate for shaft misalignment.

Four different styles of couplings are available; Jaw/Spider couplings provide a wide range of fitment and higher torque, Oldham couplings provide a higher speed rating and allow for a higher misalignment of mated shafts, servo beam style couplings add a significant increase to speed rating and have zero backlash, while high-gain couplings offer the highest speed ratings, excellent vibration absorption as well as zero backlash.

These SIM drive couplings start at $10.00 and have a 1-year warranty.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com

Download:                         High Resolution Photo