October 20, 2021 – AutomationDirect has added Molex pendant switches with quick connectors designed to provide reliable unmounted hand control of various systems using ON/OFF actuation. These switches are perfect for applications with demanding conditions where it’s essential to offer a flexible way to control equipment during production, material handling, changeovers, setup, inspection, cleaning, and troubleshooting.
Molex manually operated switches include various N.O. and/or N.C. snap-action contact output arrangements. The switches are available with nitrile/PVC rubber or silicone rubber switch cover options. A wide selection of MINI connector cables is also available, offering various lengths of 2 and 3-pole cables up to 32.8 ft.
The new Molex pendant switches are priced at $49.00 and have a one-year warranty. MINI connector cables start at $16.00.
Learn more by visiting: https://www.automationdirect.com/pendant-switches
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo