NewsPress ReleasesPress ReleasesUncategorized

ProSense Timers 2 Series Timer Relays from AutomationDirect

ProSense T2 Series Timer Relays

November 3, 2021 – AutomationDirect has added the new ProSense T2 series of multi-mode, on-delay, off-delay, fleeting, and on-interval timer relays. These low-cost relays have a compact design with easy-to-use potentiometers, rotary switches, and/or DIP switches for selecting time delay functions and timing ranges.

The T2R-M series multi-mode timer relays provide 4 functions in one unit including on-delay, off-delay, interval and single-shot with timing ranges of up to 1000 minutes. The T2R-ND on-delay, T2R-FD off-delay, and T2R-SST fleeting timer relays are encapsulated for protection of internal components and have timing ranges of up to 100 minutes. These timer relays all feature 10A SPDT relay output contacts that can handle most pilot duty and fractional horsepower loads.

The T2L-ND on-delay timer relays are encapsulated and offer timing ranges of up to 100 minutes or 10,230 seconds. The T2S-ND on-delay, T2S-FD off-delay, T2S-SST fleeting, and T2S-TT on-interval timer relays have timing ranges of up to 100 minutes. These timer relays feature a 1A continuous/10A inrush solid state relay output that is ideal for high duty cycle and long-life applications.

The new ProSense T2 series timer relays have a one-year warranty and start at $21.50.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:                Tina Gable

Phone:                                   678-455-1845

Email:                                    tgable@automationdirect.com

Download:                            High Resolution Photo