NewsPress ReleasesPress Releases

IO-Link Smart Field I/O System from AutomationDirect

May 25, 2022 – AutomationDirect has added STRIDE & Murrelektronik IO-Link master modules and hubs to their existing field I/O product line.

 Murrelektronik IO-Link master modules

IO-Link is a powerful field I/O protocol capable of handling traditional field I/O signals along with diagnostic data from intelligent field devices, including device health, configured parameters, and performance.

IO-Link master modules are the interface between field devices and higher-level controllers/information systems, and they also control data traffic between the connected devices. Two IO-Link master modules are now available that convert IO-Link signals to/from EtherNet/IP, OPC UA, and MQTT.

  • The STRIDE IO-Link master will convert IO-Link data to EtherNet/IP messages for better insight into system performance using a well-established fieldbus protocol
  • The Murrelektronik premium master module provides the same advantages as the lower-cost STRIDE version, with the added capabilities of OPC and MQTT

IO-Link hubs provide up to 16 multifunctional DIO channels that allow several standard sensors and actuators to connect to an IO-Link master using a single cable. IO-Link hubs offer an economical solution for a highly decentralized installation.

A variety of IO-Link capable photoelectric and proximity sensors are available that provide signal data, as well as internal diagnostics, to keep operators aware of sensor faults and performance issues.

IO-Link master modules start at $290.00, and hubs start at $180.00, with a 2-year warranty provided for both. IO-Link-enabled sensors start at $15.50, with select models offering a limited lifetime warranty. 

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:               Tina Gable

Phone:                                 678-455-1845

Email:                                  tgable@automationdirect.com

Download:                          High Resolution Photo