May 18, 2022 – AutomationDirect has added drive isolation transformers from Hammond Power Solutions to their growing lineup of transformers. Their rugged design allows them to withstand the mechanical stresses, voltage distortions, and heating associated with motor drives.
In addition to all the benefits of a line reactor, they also provide isolation, common-mode noise and transient suppression, and prevent drive-induced ground currents from being passed upstream.
Available in a range of sizes for 5 to 200 HP drives, they come with a 460V delta primary, a 460Y secondary, and include multiple taps for additional voltages.
The transformers are UL Listed, CSA certified, and come with a 10-year warranty.
HPS drive isolation transformers start at $1087.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo