June 8, 2022 – AutomationDirect has added new Captron Caneo Series10 and Series41 pushbuttons to expand their offering of capacitive pushbutton switches. Capacitive pushbuttons utilize touch control and are activated without pressure when a hand or body part nears the device’s surface.
Series10 switches, suitable for a wide range applications, feature 360° visibility and are available in standard, stainless steel, and hygienic EHEDG-certified models.
Series41 switches offer a large 2.36” diameter touch surface, a 7-segment display, and are ideal for applications requiring an intuitive and clearly visible status display.
The new Captron Caneo series capacitive pushbuttons start at $59.00, are CSA approved, CE marked, RoHS compliant, and come with a 5-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo