July 20, 2022 – AutomationDirect has added new M30 harsh duty photoelectric sensors from Eaton. The Eaton E58 series are among the most rugged and best-sealed photoelectric sensors on the market. Their stainless steel, PVDF, and tempered glass components are mechanically assembled using Vitron seals to ensure resistance to chemicals and moisture intrusion.
The E58 photoelectric sensors are available in diffuse reflective with background suppression, retroreflective, polarized reflective, and through-beam models.
Through-beam models boast an impressive 250m (800ft) sensing range, and all models offer incredible excess gain, allowing them to function in heavily contaminated applications.
Eaton E58 series sensors offer light-on or dark-on operation, are available with solid state relay or NPN/PNP outputs, and are UL listed, CE marked, and RoHS compliant.
The new Eaton E58 series M30 harsh duty photoelectric sensors come with a 1-year warranty and start at $265.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo