September 28, 2022 – AutomationDirect has added new ProSense VCST series vibration sensors. These sensors accurately detect vibrations of industrial equipment, primarily rotating equipment such as steam and gas turbines, pumps, motors, compressors, and rolling mills.
Vibration sensors provide early detection of developing malfunctions, allowing for timely maintenance before major damage or failure results in costly repairs and production downtime.
These MEMS based sensors are available with a 0 to 25 mm/s (RMS) or 0 to 50 mm/s (RMS) sensing range, a digital PNP output switch, and an analog 4-20 mA output. They provide vibration sensing to standard DIN ISO 10816, are UL listed, CE marked, RoHS compliant, and come with a 5-year warranty.
The new ProSense VCST series vibration sensors are priced at $190.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo