October 12, 2022 – AutomationDirect has added new LUTZE SILFLEX FBP cable options to their existing cut-to-length cable lineup. More 20, 18, 14, and 12 AWG shielded and unshielded cables, an additional 16AWG shielded cable, and a new 10AWG shielded cable option are now available.
LUTZE SILFLEX FBP cable is specifically designed to meet all UL and FDA requirements for cabling used in food and beverage facilities. The patent-pending food-safe design of these cables has been evaluated by third-party tester Ecolab for resistance to commonly used cleaning agents and a reduction of contamination risk. The Phthalate-free jacket is also resistant to oils and fats that are common to food processing.
With the new additions, this cable is now available in sizes ranging from 20AWG to 10AWG with shielded and unshielded versions (10 AWG is available in the shielded version only).
The SILFLEX® FBP cables can be ordered cut to length in 1-foot increments with a 20 ft. minimum, starting at $0.75/ft with free shipping on orders over $49.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo