NewsPress ReleasesPress Releases

More Quabbin Control and Signal Cable from AutomationDirect

Quabbin Control and Signal Cable

October 19, 2022 – AutomationDirect has added more control and signal cables from Quabbin.  These signal cables are available in shielded or unshielded versions, with conductor sizes from 24AWG to 16AWG, and with various conductor counts ranging from 2 to 25 conductors depending on cable size. Twisted pair or twisted triad options are also available.

Individual conductors are stranded tinned copper with color-coded insulation for easy identification; all cables include a PVC chrome gray jacket.

These 150-, 300- or 600-volt rated cables are ideal for low-voltage control signals and audio applications.

The new Quabbin control and signal cables are UL and CSA approved, proudly made in the USA, and can be ordered cut to your specified lengths in 1-foot increments with a 30-ft. minimum starting at $0.23 per foot.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:               Tina Gable

Phone:                                 678-455-1845

Email:                                  tgable@automationdirect.com

Download:                          High Resolution Photo