NewsPress ReleasesPress Releases

Cat6a Ethernet Cables from AutomationDirect

Ethernet Cat6a cables

April 26, 2023 – AutomationDirect now offers industrial-grade Cat6a Ethernet communication cables that support transmission speeds of up to 10 Gbps full duplex. These patch cables are designed to reduce the effects of electromagnetic interference (EMI) by incorporating shielded RJ45 connectors, an inner foil shield around each twisted pair, and an outer foil shield around the entire set of 8 wires.

These Ethernet cables comply with the PoE+ standard to deliver 30W of power and are available with a blue PVC cable jacket in several lengths.

The new AutomationDirect Cat6a Ethernet cables will create solid, reliable Ethernet networks in any application and start at $9.00.

CTA Button

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:                Tina Gable

Phone:                                   678-455-1845

Email:                                    tgable@automationdirect.com

Download:                            High Resolution Photo