NewsPress ReleasesPress Releases

More Murrelektronik A-Coded Sensor and Signal Connection Cables from AutomationDirect

Murrelektronik A-Coded sensor
and signal cables

May 10th, 2023 – AutomationDirect’s newest addition of A-coded sensor and signal connection cables from Murrelektronik provides easy and reliable connections between panels and field devices. These cables offer several configurations including axial or right-angle female M8 or M12 screw-lock connector to pigtail, axial male to axial female with M8 or M12 screw-lock connectors, and right-angle male to right-angle female with M8 or M12 screw-lock connectors.

These sensor and signal connection cables have a PUR/PP jacket ideal for applications with oil and/or sunlight exposure and are also great for repetitive flexing applications like robotics.

The new Murrelektronik A-coded sensor and signal connection cables are available in various colors, lengths, and pole configurations and start at $10.00.

CTA Button

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:                Tina Gable

Phone:                                   678-455-1845

Email:                                    tgable@automationdirect.com

Download:                            High Resolution Photo