June 28, 2023 – AutomationDirect has added E-T-A REX modular electronic circuit protectors to their selection of circuit protection devices. These protectors safeguard electrical circuits from overcurrent, short circuits, and other faults. Featuring a modular design, individual protection modules can be combined to meet specific circuit protection requirements, allowing for flexible configurations and easy installation.
A single system consists of a supply module, which connects to the 24VDC power supply, and
up to 16 circuit protection modules (40A max) that are electrically connected by the backplane (no additional accessories required). Optional load and ground distribution modules can simplify wiring to multiple loads.
The new E-T-A REX modular circuit protectors are UL recognized, CE marked, and RoHS compliant. They offer a 1-year warranty and components start at $11.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo