NewsPress ReleasesPress Releases

More Quabbin Cut-to-Length Ethernet Cables from AutomationDirect

Quabbin DataMax industrial and commercial Ethernet cable

August 30, 2023 – AutomationDirect has added more Quabbin DataMax industrial and commercial Ethernet cable gauge sizes and styles to their cut-to-length cable offering. New Quabbin DataMax Extreme industrial Ethernet cable additions include Cat6/6a cable in 26 and 24 AWG with 4-twisted pairs and 7-stranded tinned copper conductors. These cables are available with a black polyurethane jacket.

New Quabbin DataMax Cat6 or Cat6a Ethernet cable with mil-spec conductor coloring is ideal for military installations and other common commercial applications. These cables are available in 28 or 26 AWG sizes with 4-twisted pairs, 7-stranded tinned copper conductors, and a black PVC jacket.

Quabbin Ethenet Cat6/6a LSZH cable is a commercial Ethernet cable that includes a specialized black jacket for applications requiring a low smoke zero halogen (LSZH) construction. They are available in 28 and 26 AWG sizes with 4-twisted pairs and 7-stranded tinned copper conductors.

The new Quabbin DataMax Ethernet cable starts at $1.67/ft and mil-spec-colored versions start at $0.96/ft.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:                Tina Gable

Phone:                                   678-455-1845

Email:                                    tgable@automationdirect.com

Download:                            High Resolution Photo