NewsPress ReleasesPress Releases

Gladiator GECP Series Modular Circuit Protectors from AutomationDirect

Gladiator GECP series modular 12/24 VDC circuit protectors

September 13, 2023 – AutomationDirect has added Gladiator GECP series modular 12/24 VDC circuit protectors to their selection of electronic circuit protection devices. The GECP series offers both fixed trip current versions and a version with an adjustable trip current range and adjustable trip characteristics. LED signaling with output alarms allows real-time status monitoring. This series is compact, lightweight, and available at a very low cost per channel. 

The protection modules, in ratings up to 10A, can be used as standalone devices or integrated into a modular system using optional supply and ground modules, busbars, and comb jumpers (total system load up to 40A). The modules offer a remote set/reset function useful in applications where physical access to the unit is difficult or dangerous.

The new Gladiator GECP series modular circuit protectors are UL Listed, CE marked, and RoHS compliant. They offer a 5-year warranty and start at $37.00.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:                Tina Gable

Phone:                                   678-455-1845

Email:                                    tgable@automationdirect.com

Download:                            High Resolution Photo