NewsPress ReleasesPress Releases

SOLO Modular Temp Controllers from AutomationDirect

SOLO modular temperature controllers

September 27, 2023 – AutomationDirect has added new SOLO modular temperature controllers that offer the same functionality as the SOLO standard controllers but at a lower price.

These temperature controllers feature a modular snap-together design that allows users to add channels as needed. Each channel can be configured with a different control mode and output type, making it possible to tailor a system to the application’s specific requirements.

Up to eight independent control loops are possible, each loop supporting thermocouple, RTD, mA, mV, or voltage inputs, and voltage, current, voltage pulse, or relay outputs. All models include a second relay output that is useful for alarming or dual heating and cooling applications, and can support PID, On/Off, Ramp/Soak, or manual control modes as well as 12 different alarm modes. Configuration of SOLO modular controllers is accomplished using the free SL-SOFT SOLO configuration and monitoring software and the built-in Modbus RS-485 communications port.

The new SOLO modular temperature controllers are UL listed, CE marked, and RoHS compliant. The main module and extension modules are each priced at $79.00, and all components offer a 2-year warranty.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:                Tina Gable

Phone:                                   678-455-1845

Email:                                    tgable@automationdirect.com

Download:                            High Resolution Photo