NewsPress ReleasesPress Releases

Patlite NE Series Visual and Audible-Visual Signaling Beacons from AutomationDirect

Patlite NE series visual and audible-visual signaling beacons

November 1, 2023 – AutomationDirect has added Patlite NE series visual and audible-visual signaling beacons to their portfolio of industrial signaling devices. These signaling devices are offered as visual-only beacons or as combination devices with a buzzer or selectable tone alarm (8 different tones) and signal beacon.

Mono-color beacons are available in red, yellow, green, blue, or clear models. Multi-color versions support 7 selectable colors allowing users to signal numerous different equipment conditions with one device.

Several connection types are available including screwless terminal block, M12 quick-disconnect, or pigtail connections, and select models support IO-Link for simplified wiring and remote configuration.

The Patlite NE series visual and audible-visual signaling beacons are rugged devices with an IP65, IP67, or IP69k protection rating. They come with a 1-year warranty and start at $32.00.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:         Tina Gable

Phone:                          678-455-1845

Email:                          tgable@automationdirect.com

Download:                    High Resolution Photo