NewsPress ReleasesPress Releases

AchieVe Series Inductive Proximity Sensors from AutomationDirect

AchieVe Series Inductive Proximity Sensors

December 13, 2023 – AutomationDirect has added the new AchieVe series of inductive proximity sensors which offers great value for general industrial applications. These tubular inductive proximity sensors made from stainless steel are offered in 8mm, 12mm, and 18mm barrel sizes. Flush and non-flush mount styles offer a range of sensing distances up to 8mm.

Both PNP and NPN logic models are available, and all have a N.O. output. Connection options include an M12 Q/D connector for 12mm and 18mm models, an M8 Q/D connector for 8mm models, and a 2-meter pigtail cable style available for select PNP logic models.

The new AchieVe series inductive proximity sensors start at $13.00, have an IP67 rating, and come with a lifetime warranty.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:         Tina Gable

Phone:                         678-455-1845

Email:                          tgable@automationdirect.com

Download:                   High Resolution Photo