NewsPress ReleasesPress Releases

Murrelektronik Open Core Control Transformers from AutomationDirect

Murrelektronik open core control transformers

May 15, 2024 – AutomationDirect has added Murrelektronik open core control transformers that provide a flexible solution for stepping down a variety of primary voltages ranging from 208 to 550 VAC. The universal input on these transformers provides eleven different voltage options that are easily configurable using simple quick-connect jumpers.

The primary side can be configured for 208, 230, 380, 400, 420, 440, 460, 480, 500, 525, or 550 VAC with 115/230 VAC on the secondary. Rated at 50/60 Hz, they offer an electrostatic shield for noise reduction and IP20 finger-safe terminal connections.

These open-style transformers are available in ratings from 100 to 6300 VA and provide valuable time and cost savings by allowing OEMs and system integrators to standardize on a single model for a variety of applications.

The new Murrelektronik open core control transformers are UL recognized, RoHS compliant, and CE and DNV-GL marked. They offer a 1-year warranty and start at $84.00.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:         Tina Gable

Phone:                         678-455-1845

Email:                          tgable@automationdirect.com

Download:                   High Resolution Photo