May 29, 2024 – AutomationDirect has added new Murrelektronik Modlink panel interface connectors that provide various styles of interface inserts, frames, and optional protection covers that can be easily configured for a custom data and/or power panel interface connector. Modlink panel interface inserts are available in nine connection combinations that may include RJ45 Cat5e, female/male 15-pin D-sub HD15, female/female USB-A, female/female 9-pin D-sub, RJ12, and a single 120VAC outlet. A model with a built-in 3A circuit breaker and a blank insert are also available.
IP65-rated single or double frames mount directly on an enclosure opening and are available with transparent, metallic, or gray covers. Optional black ABS plastic single or double touch protection covers protect interior PIC connections from accidental contact and provide IP20 protection inside.
The new Murrelektronik Modlink inserts start at $8.00, frames start at $35.00, and touch protection covers start at $22.00.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo