NewsPress ReleasesPress Releases

NITRA CPS9E Series Dovetail Cylinder Position Switches from AutomationDirect

NITRA CPS9E series cylinder position switches

July 10, 2024 – AutomationDirect has added NITRA CPS9E series cylinder position switches which are compact general-purpose switches designed to detect the position of a pneumatic cylinder’s magnetic piston. This feedback can be used by a control system to determine cylinder position, cycle count, and to confirm operation.

These switches are manufactured specifically to fit into extruded or machined 1/4-inch 60-degree dovetail slots. They are superior to reed switches since they utilize solid-state technology with no moving parts for a longer life. They are available in PNP or NPN logic, with a normally open output, and a flying lead pigtail or a 3-pin M8 electrical connection with a 90-degree cable exit.

The new NITRA CPS9E cylinder position switches start at $20.00 and come with a 1-year warranty.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:         Tina Gable

Phone:                         678-455-1845

Email:                          tgable@automationdirect.com

Download:                   High Resolution Photo