NewsPress ReleasesPress Releases

ProSense 10K3 Series Thermistors and Additional Room Temperature Sensors from AutomationDirect

ProSense thermistor temperature sensors

September 11, 2024 – AutomationDirect has added new ProSense thermistor temperature sensors in a wide range of probe and installation styles. The 10K3 series sensors offer hex nipple probes, attached plug probes, lead wire transition probes, flange mount probes, bolt-on ring probes, cuttable probes, new bead and junction box probe styles, and more. They provide high accuracy and fast response times at a low cost. 

The new thermistor temperature sensors are NTC 10k Type 3, with a negative temperature coefficient and a nominal resistance of 10,000 ohms at 25 °C. They are compatible with many control devices, including the AutomationDirect BRX and Productivity PLC platforms, which offer thermistor input modules that support this curve type.

Also, new wall-mount ambient temperature sensors have been added to the existing line of RTD and thermocouple room sensors.

The new ProSense temperature sensors are made in the USA, offer a 1-year warranty, and start at $23.50.  

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact          Tina Gable

Phone:                         678-455-1845

Email:                          tgable@automationdirect.com

Download:                   High Resolution Photo