January 29, 2024 – AutomationDirect has added Gladiator GPB1 and GPB2 series enclosed-style terminal blocks to provide a safe and reliable way to connect multiple electrical circuits to a single power source.
The GPB1 series terminal blocks are ultra-compact, offering time-saving multiple wire connection options for a variety of control panel applications. Push-in spring connections save installation time by locking the screwdriver into place for virtually hands-free wiring. GPB1 series terminal blocks are offered in ampere ratings up to 130 Amps and voltage ratings up to 1000 VAC / 1500 VDC (suitable for solar applications). They provide an IP20 finger-safe protection rating and a 100kA SCCR with proper fusing.
The GPB2 series terminal blocks feature a space-saving modular design and an innovative interlocking system for easy multi-pole assembly. They offer a 100kA SCCR rating with proper fusing and are available in ampere ratings up to 510 Amps and voltage ratings up to 1000 VAC / 1500 VDC (suitable for solar applications). The blocks can be reversed to group multiple inputs into a single output. Covers can be opened in two directions; pre-printed markers provide fast and easy identification.
The new Gladiator enclosed-style terminal blocks and busbars are UL recognized, CE approved, and RoHS compliant. They come with a 1-year warranty and start at $11.25.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo