NewsPress ReleasesPress Releases

WEG CFW320 AC VFDs and SSW900 Soft Starters from AutomationDirect

general-purpose WEG CFW320 AC drives and full-featured SSW900 soft starters

February 5, 2025 – AutomationDirect has added general-purpose WEG CFW320 AC drives and full-featured SSW900 soft starters. The CFW320 series VFDs offer all the features of the existing CFW300, including a compact size, a built-in operator interface (HMI), and an embedded SoftPLC, but provide support for 460 VAC and Ethernet communications. These drives support 230 VAC 3-phase motors up to 5hp and 460 VAC motors up to 10hp. Dynamic braking is built in on many models, so no external braking chopper is required. The optional Ethernet module communicates over EtherNet/IP and Modbus TCP.

The new SSW900 soft starters offer motor support up to 950A and a voltage range of 220-575 VAC. These soft starters feature an advanced setup with parameter help and event history on the included HMI. Software setup is optional using free WPS software and the same software is used for all WEG drives and soft starters. Ethernet communication is optional on the SSW900. 

All WEG AC drives, soft starters, and accessories come with a 1-year warranty. WEG CFW320 drives start at $165.00 and the SSW900 soft starters start at $860.00.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact          Tina Gable

Phone:                          678-455-1845

Email:                          tgable@automationdirect.com

Download:                    High Resolution Photo