NewsPress ReleasesPress Releases

AttaBox Hinged Screw Cover Enclosures & Clear Stahlin SolarShieldTM HMI Covers from AutomationDirect

AttaBox Heartland/Heartland SL series hinged screw cover enclosures

May 7, 2025 – AutomationDirect has added AttaBox Heartland/Heartland SL series hinged screw cover enclosures that provide an alternative to conventional latch enclosures. The hinged screw cover configuration gives the enclosure the highest level of protection against water intrusion (NEMA 6P), and the polycarbonate resin in the Heartland series has attained the best available “F1” rating, having passed critical tests for UV exposure and water immersion. Without latches, covers for these models are screwed into place, ensuring the NEMA 6P rating remains in effect, and can be padlocked for added security.

Clear Stahlin SolarShield HMI covers are now available, in addition to existing opaque models, with larger sizes of both versions added to accommodate a wider range of HMIs. These clear covers are composed of lightweight, high-impact rated, and UV-resistant polycarbonate material and are ideal for protecting HMI screens from UV and harsh environmental conditions.

The new AttaBox Heartland/Heartland SL hinged screw cover enclosures start at $87.00; new clear Stahlin HMI covers start at $152.00.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact          Tina Gable

Phone:                         678-455-1845

Email:                          tgable@automationdirect.com

Download:                    High Resolution Photo