July 23, 2025 – AutomationDirect adds Metal Work ISO 6432 non-repairable pneumatic air cylinders, providing an ideal solution for metric applications where an inexpensive actuator is desired. These cylinders are a great choice for machinery with limited installation space, and the self-lubricating bronze bushings provide many years of maintenance-free operation. They are interchangeable with other common brands of ISO 6432 cylinders and are available in double-acting models. They come in bore sizes from 12mm to 25mm and stroke lengths of 50mm to 300mm. They feature a universal mount, and various installation accessories are offered to accommodate almost any mounting method. They have a magnetic piston for position sensor compatibility and have a 145 psi operating pressure.
Metal Work heavy-duty metric dual guide rod cylinders are ideal for applications requiring precision mounting and tolerance to a sideload. These cylinders feature dual guide rods, magnetic pistons, bronze bushings, anodized extruded aluminum alloy housing, and switch mounting slots. Available in bore sizes ranging from 16mm to 63mm and stroke lengths of 10mm to 400mm, these cylinders are double-acting, have a maximum operating pressure of 145 psi, and are interchangeable with other common brands of metric dual guide rod cylinders.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo