NewsPress ReleasesPress Releases

Minerallac Fixing, Fastening and Support Products from AutomationDirect

Minerallac electrical fasteners and support systems

August 6, 2025 – AutomationDirect.com has added Minerallac’s comprehensive range of electrical fasteners and support systems ensures secure mounting, reliable positioning, and efficient installation of electrical conduit, piping, or equipment in commercial and industrial applications. Minerallac beam and flange clamps feature screw-on and hammer-on designs for secure attachment to structural beams. Conduit straps and clips, and rod hanger and clamp assemblies are made in the USA and engineered with durability and ease of installation in mind. Minerallac clip and clamp assemblies consist of a combination of a clamp and a mounting clip or bracket that attaches to a structural surface, such as a beam, wall, or threaded rod. Threaded rod is manufactured from low-carbon steel with a yield strength of 36,000 psi and is coated with a corrosion-resistant zinc-plated finish.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download